WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 10 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Refrigerated Air Dryer IDF

Air Preparation Equipment » Air Dryers
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 65℃
    ・Increased air flow capacity
SeriesRated inlet
condition
Air flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
RefrigerantPort sizeCompressor
output
IDF6035℃
0.7 MPa
5.66.5R410A(HFC)
GWP:2088
R1Less than 7.5kw
IDF7035℃
0.7 MPa
89.1R410A(HFC)
GWP:2088
R1 1/2Less than 7.5kw
IDF8040℃
0.7 MPa
11.613.6R410A(HFC)
GWP:2088
R2Less than 7.5kw
IDF9040℃
0.7 MPa
14.316.4R410A(HFC)
GWP:2088
R2Less than 7.5kw

Refrigerated Air Dryer IDF □E/F/D

Air Preparation Equipment » Air Dryers
    * The refrigerated air dryer IDF22E to IDF75E series is to be discontinued.
     Please consider selecting an IDF60 to 90 series refrigerated air dryer as a
     substitute.

     Discontinuation date
     IDF22E/IDFA22E: Discontinued
     IDF37E/IDFA37E: Scheduled to be discontinued as of the end of
     March 2024

     IDF55E/IDFA55E: Scheduled to be discontinued as of the end of
     September 2024

     IDF75E/IDFA75E: Scheduled to be discontinued as of the end of
     September 2024
SeriesRated inlet conditionAir flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
Applicable air compressor (kW)RefrigerantPort sizeCompressor
output
IDF1E35℃
0.7 MPa
0.10.120.75R134a
(HFC)
Rc3/8Less than 7.5kw
IDF2E35℃
0.7 MPa
0.20.2351.5R134a
(HFC)
Rc3/8Less than 7.5kw
IDF3E35℃
0.7 MPa
0.320.372.2R134a
(HFC)
Rc3/8Less than 7.5kw
IDF4E35℃
0.7 MPa
0.520.573.7R134a
(HFC)
Rc1/2Less than 7.5kw
IDF6E35℃
0.7 MPa
0.750.825.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF8E35℃
0.7 MPa
1.221.327.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDF11E35℃
0.7 MPa
1.651.8211R134a
(HFC)
Rc3/4Less than 7.5kw
IDF15E135℃
0.7 MPa
2.83.115R134a
(HFC)
Rc1Less than 7.5kw
IDF100F40℃
0.7 MPa
16.018.8100R407C
(HFC)
R2Less than 7.5kw
IDF125F40℃
0.7 MPa
20.123.7125R407C
(HFC)
65(2 1/2B)
flange
Less than 7.5kw
IDF150F40℃
0.7 MPa
25.030.0150R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF190D40℃
0.7 MPa
32.038.0190R407C
(HFC)
80(3B)
flange
Less than 7.5kw
IDF240D40℃
0.7 MPa
43.050.0240R407C
(HFC)
100(4B)
flange
Less than 7.5kw
IDF370D35℃
0.7 MPa
54.065.0370R407C
(HFC)
150(6B)
flange
More than 7.5kw

Refrigerated Air Dryer IDU □E

Air Preparation Equipment » Air Dryers
SeriesRated inlet conditionAir flow capacity (m3/min[ANR])
50 Hz
Air flow capacity (m3/min[ANR])
60 Hz
Applicable air compressor (kW)RefrigerantPort sizeCompressor
output
IDU3E55℃
0.7 MPa
0.320.372.2R134a
(HFC)
Rc3/8Less than 7.5kw
IDU4E55℃
0.7 MPa
0.520.573.7R134a
(HFC)
Rc1/2Less than 7.5kw
IDU6E55℃
0.7 MPa
0.750.825.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDU8E55℃
0.7 MPa
1.11.27.5R134a
(HFC)
Rc3/4Less than 7.5kw
IDU11E55℃
0.7 MPa
1.51.711R134a
(HFC)
Rc3/4Less than 7.5kw
IDU15E155℃
0.7 MPa
2.62.815R134a
(HFC)
Rc1Less than 7.5kw
IDU22E55℃
0.7 MPa
3.94.322R407C
(HFC)
R1Less than 7.5kw
IDU37E55℃
0.7 MPa
5.76.137R407C
(HFC)
R1 1/2Less than 7.5kw
IDU55E55℃
0.7 MPa
8.49.855R407C
(HFC)
R2Less than 7.5kw
IDU75E55℃
0.7 MPa
11.012.575R407C
(HFC)
R2Less than 7.5kw

Refrigerated Air Dryer/Double Energy Saving Function Series IDF100FS/125FS/150FS

Air Preparation Equipment » Air Dryers
    ・Energy-saving design (Second re-heater + Digital scroll compressor)
    ・Power consumption: Reduced by up to 76%
    ・Exhaust heat: Reduced by up to 25%
    ・Tolerant of high temperature environments!
    ・Ambient temperature: Up to 45ºC, Inlet air temperature: Up to 60ºC
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable
compressor (kW)
Air flow capacity
(m3/min[ANR])
50 Hz
Air flow capacity
(m3/min[ANR])
60 Hz
IDF100FS1001618.8
IDF125FS12520.123.7
IDF150FS1502527

Refrigerated Air Dryer/For Use in Southeast Asia IDFC□

Air Preparation Equipment » Air Dryers
    ・Applicable for the high-temperature environments of tropical regions
    ・Can be used in high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 80℃
     Dew point range : 3℃ to 20℃
    ・Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
    ・Power supply voltage : Single-phase 230 VAC (50 Hz)
SeriesRated inlet conditionAir flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
10℃
Air flow capacity
(m3/min [ANR] )
Outlet air pressure dew point
20℃
RefrigerantPort size
IDFC6050℃
0.7 MPa
0.92.84.7R410A(HFC)
GWP:2088
R1
IDFC7050℃
0.7 MPa
1.64.77.8R410A(HFC)
GWP:2088
R1 1/2
IDFC8050℃
0.7 MPa
2.26.510.9R410A(HFC)
GWP:2088
R2
IDFC9050℃
0.7 MPa
3.19.215.4R410A(HFC)
GWP:2088
R2

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA

Air Preparation Equipment » Air Dryers
    ・Refrigerant: R410A (HFC)
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 45℃
     Inlet air temperature : Max. 65℃
    ・Increased air flow capacity
    ・Power supply voltage: Single-phase 230 VAC (50 Hz)
SeriesRated inlet
condition
Air flow capacity
(m3/h [ANR] )
Dew point 3℃
Air flow capacity
(m3/h [ANR] )
Dew point 7℃
Air flow capacity
(m3/h [ANR] )
Dew point 10℃
RefrigerantPort size
IDFA6035℃
0.7 MPa
204300360R410A(HFC)
GWP:2088
R1
IDFA7035℃
0.7 MPa
312408480R410A(HFC)
GWP:2088
R1 1/2
IDFA8035℃
0.7 MPa
552654720R410A(HFC)
GWP:2088
R2
IDFA9035℃
0.7 MPa
810900960R410A(HFC)
GWP:2088
R2

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania/Large Size IDFA□F

Air Preparation Equipment » Air Dryers
    ・[For use in Europe] Low GWP Refrigerant: R454C (HFC) [New]
    ・Refrigerant: R407C (HFC)
    ・Tolerant of high temperature environment!
     Top of its class in the industry for the large air-cooled type
     Ambient temperature 45°C at max., Inlet air temperature 60°C at max.
    ・Energy saving design
     Exhaust heat reduced by 25% at max.
     Ambient temperature increase suppressed
     Employs a heat exchanger made of high corrosion-resistant stainless
     steel
SeriesRated inlet conditionAir flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
7℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
10℃
RefrigerantPort size
IDFA100F-3840℃
0.7MPa
--960R407C
(HFC)
R2
IDFA125F-3840℃
0.7MPa
--1210R407C
(HFC)
R2 1/2
IDFA150F-3840℃
0.7MPa
--1500R407C
(HFC)
DIN flange 80
IDFA100F-4035℃
0.7MPa
860--R407C
(HFC)
R2
IDFA125F-4035℃
0.7MPa
1100--R407C
(HFC)
R2 1/2
IDFA150F-4035℃
0.7MPa
1340--R407C
(HFC)
DIN flange 80

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA□E/□

Air Preparation Equipment » Air Dryers
    ・Single-phase230VAC(50Hz), Three-phase400VAC, Three-phase380VAC
    ・For use in Europe/Low GWP Refrigerant Refrigerants: R1234yf(HFO), R454C(HFC)
    ・For use in Asia and Oceania Refrigerant: R134a (HFC), R410A (HFC)

    * The production of the IDFA22E to IDFA75E series was scheduled to end
     in June 2022, but will be extended. We will announce the production end
     date separately.
     Click here for the IDFA22E to IDFA75E series catalog.
SeriesRated inlet conditionAir flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
7℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
10℃
RefrigerantPort size
IDFA3E35℃
0.7MPa
121517[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/8
IDFA4E35℃
0.7MPa
243134[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc1/2
IDFA6E35℃
0.7MPa
364650[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA8E35℃
0.7MPa
658391[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA11E35℃
0.7MPa
80101112[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA15E135℃
0.7MPa
120152168[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc1
IDFA6035℃
0.7MPa
204300360[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R1
IDFA7035℃
0.7MPa
312408480[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R1 1/2
IDFA8035℃
0.7MPa
552654720[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R2
IDFA9035℃
0.7MPa
810900960[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R2

Refrigerated Air Dryer/For Use in North, Central and South America IDFB

Air Preparation Equipment » Air Dryers
    ・Low GWP Refrigerant [New]
    ・Applicable for the high-temperature environments
     Ambient temperature : Max. 113ºF (45ºC)
     Inlet air temperature : Max. 149ºF (65ºC)
    ・Increased air flow capacity
    ・Power supply voltage: Single-phase 230 VAC (60 Hz)
SeriesRated inlet
condition
Air flow capacity
(m3/h [ANR] )
Dew point 37ºF (2.8℃)
Air flow capacity
(m3/h [ANR] )
Dew point 45ºF (7.2℃)
Air flow capacity
(m3/h [ANR] )
Dew point 50ºF (10℃)
RefrigerantPort size
IDFB60100ºF
(37.8℃)
100 psi
(0.7 MPa)
113
(192)
155
(264)
177
(300)
Standard: R410A (HFC)
Low GWP Refrigerant: R454C (HFC)
R1, NPT1
IDFB70100ºF
(37.8℃)
100 psi
(0.7 MPa)
166
(282)
215
(366)
251
(426)
Standard: R410A(HFC)
Low GWP Refrigerant: R454C (HFC)
R1 1/2, NPT1 1/2
IDFB80100ºF
(37.8℃)
100 psi
(0.7 MPa)
247
(420)
314
(534)
353
(600)
Standard: R410A (HFC)
Low GWP Refrigerant: R454C (HFC)
R2, NPT2
IDFB90100ºF
(37.8℃)
100 psi
(0.7 MPa)
335
(570)
406
(690)
459
(780)
Standard: R410A (HFC)
Low GWP Refrigerant: R454C (HFC)
R2, NPT2

Refrigerated Air Dryer/For Use in North, Central, and South America IDFB□E

Air Preparation Equipment » Air Dryers
    ・Low GWP Refrigerant [New]
    ・UL, CSA certified product
    ・Power supply voltage: Single-phase 115 VAC (60 Hz), 230 VAC (60 Hz)
     3-phase 460 VAC (60 Hz)
     
     Note) The air flow capacity for each dew point is indicated.

    ∗ The IDFB22E/37E series has been discontinued in August 2019.
     Please select the IDFB60/70 series.
SeriesRated inlet conditionAir flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
37ºF(2.8℃)
Air flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
45ºF(7.2℃)
Air flow capacity SCFM (m3/h [ANR] )
Outlet air pressure dew point Note)
50ºF(10℃)
RefrigerantPort size
IDFB3E100ºF
(37.8℃)
100 psi
(0.7 MPa)
10(17)11(19)12(20)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT3/8
IDFB4E100ºF
(37.8℃)
100 psi
(0.7 MPa)
15(25)16(27)17(28)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT1/2
IDFB6E100ºF
(37.8℃)
100 psi
(0.7 MPa)
25(43)26(45)28(47)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT3/4
IDFB8E100ºF
(37.8℃)
100 psi
(0.7 MPa)
41(70)43(74)45(77)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT3/4
IDFB11E100ºF
(37.8℃)
100 psi
(0.7 MPa)
59(100)62(106)65(110)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT3/4
IDFB15E100ºF
(37.8℃)
100 psi
(0.7 MPa)
71(120)80(136)86(147)Standard: R134a (HFC)
Low GWP Refrigerant: R1234yf (HFO)
NPT1
IDFB55E100ºF
(37.8℃)
100 psi
(0.7 MPa)
226(384)258(438)297(504)Standard: R407C (HFC)NPT2
IDFB75E100ºF
(37.8℃)
100 psi
(0.7 MPa)
300(510)353(600)406(690)Standard: R407C (HFC)NPT2

Go Top