WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 21 hits in the keyword search.


In-line Type Vacuum Ejector ZU□A

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
    ・Compact and Lightweight
     O.D.: ø10.4, Weight: 3.9 g, Overall length: 52 mm
    ・Port size
     ø4, ø6 One-touch fitting, Rc1/8 female thread, ø5/32"
    ・Vacuum pressure reached [kPa]
     Type S: -90, -87, -85
     Type L: -48, -40
SeriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Type S
Max. suction flow
[L/min(ANR)]
Type L
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
ZU03□A0.31.83.44.22 to 8
ZU04□A0.43.25.87.72 to 10
ZU05□A0.5713142 to 13
ZU07□A0.71116282 to 20

Booster Lube ALB

Lubrication Equipment » Lubrication Equipment
    ・Centralized control of multi-point lubrication
    ・Stable oil feeding with a micromist
    ・Through the use of a booster, a pressure that is higher than that of the main air passage can be supplied. This difference is used as the mist
     generating pressure differential. Thus, the pressure drop in the main air passage can be minimized.
    ・Micromist can be constantly supplied by merely adjusting the mist generating pressure differential.
    ・Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
    ・Micromist generation can be checked from the oil filler port.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Booster Lube ALB
    DoC/IM
    Series Type View search result
    ALB900Booster lubeView search result
    ALBA90Bypass lubrication adapter
SeriesTypePort sizeBowl capacity (cm3)
ALB900Booster lube1,2,35000
ALBA90Bypass lubrication adapter1/4,1/2

Compact Vacuum Unit (Vacuum Generators) ZB

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors (Vacuum Generators)/Vacuum Pump Systems
IO-Link Devices » Vacuum Manifold
    ・Compatible with ejector systems and vacuum pump systems
    ・Quick response: Response time of the valve 5 ms, vacuum response time
     28 ms
    ・Energy saving: Air consumption reduced by 17%, Vacuum pressure
     reached increased by 21%
    ・Compact/Lightweight: 46 g
    ・With vacuum pressure switch
     Can copy to up to 10 switches simultaneously
    ・IO-Link compatible
Ejector seriesNozzle diameter
(mm)
Max. suction flow
[L/min(ANR)]
Air consumption
[L/min(ANR)]
Guidelines for applicable pad
(mm)
Vacuum pump system series
ZB030.323.52 to 8ZB00
ZB040.43.56.52 to 10ZB00
ZB050.54.5102 to 13ZB00
ZB060.67182 to 20ZB00

Refrigerated Air Dryer/For Use in Europe, Asia and Oceania IDFA□E/□

Air Preparation Equipment » Air Dryers
    ・Single-phase230VAC(50Hz), Three-phase400VAC, Three-phase380VAC
    ・For use in Europe/Low GWP Refrigerant Refrigerants: R1234yf(HFO), R454C(HFC)
    ・For use in Asia and Oceania Refrigerant: R134a (HFC), R410A (HFC)

    * The production of the IDFA22E to IDFA75E series was scheduled to end
     in June 2022, but will be extended. We will announce the production end
     date separately.
     Click here for the IDFA22E to IDFA75E series catalog.
SeriesRated inlet conditionAir flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
3℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
7℃
Air flow capacity
(m3/h [ANR] )
Outlet air pressure dew point
10℃
RefrigerantPort size
IDFA3E35℃
0.7MPa
121517[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/8
IDFA4E35℃
0.7MPa
243134[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc1/2
IDFA6E35℃
0.7MPa
364650[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA8E35℃
0.7MPa
658391[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA11E35℃
0.7MPa
80101112[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc3/4
IDFA15E135℃
0.7MPa
120152168[For use in Europe]
Low GWP refrigerant R1234yf(HFO)

[For use in Asia and Oceania]
R134a(HFC)
Rc1
IDFA6035℃
0.7MPa
204300360[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R1
IDFA7035℃
0.7MPa
312408480[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R1 1/2
IDFA8035℃
0.7MPa
552654720[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R2
IDFA9035℃
0.7MPa
810900960[For use in Europe]
Low GWP refrigerant R454C(HFC)

[For use in Asia and Oceania]
R410A(HFC)
R2

Peltier-Type Chemical Thermo-con HED

Temperature Control Equipment » Thermo-cons/Thermoelectric Baths (Peltier-Type Temperature Control Equipment)
    ・Heat exchanger for direct temperature control that uses a Peltier device
    ・Compatible with a wide range of chemical liquids through the use of a fluororesin
     heat exchanger
    ・Compliant with CE-marking
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature rangeCooling capacityTemperature stabilityCooling methodCirculating fluid
HED10 to 60℃300 W, 500 W, 700 W, 900 W±0.1℃Peltier-type water-cooledDeionized water, Fluorinated fluidAmmonia hydrogen peroxide solution, etc.

Clean One-touch Fittings for Blowing KP

Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)
Clean Series/Low-Particle Generation » Fittings
    ・One-touch fittings for clean room blowing systems
    ・Completely oil-free (Fluoro-coated rubber portions)
    ・Wetted parts are non-metallic.
    ・Parts washed and assembled in a clean room, Packed in double packaging.
    ・Can be used in a vacuum (−100 kPa)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable tubing O.D.Connection thread
KPφ4,φ6,φ8,φ10,φ121/8,1/4,3/8,1/2

EHEDG Compliant/Clean Design/US FDA Compliant Fittings KFG2H□-E/KFG2H□-C/KQ□2-F・KFG2-F

Fittings and Tubing » Fittings for Special Environments
    ・Hygienic design prevents liquid from accumulating after cleaning
    ・US FDA compliant materials
TypeSeriesDescriptionThread type
EHEDG compliantKFG2H□-EStainless steel 316 insert fittingsM,G
Clean designKFG2H□-CStainless steel 316 insert fittingsM,G
FDA compliantKQG2-FStainless steel 316 One-touch fittingsM,R,Rc,
UNF,NPT
G
FDA compliantKQB2-FMetal One-touch fittingsM,R,Rc,
UNF,NPT
G
FDA compliantKFG2-FStainless steel 316 insert fittingsR,Rc,
NPT
G

Digital Pressure Sensor GS40

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
    ・A pressure switch function has been added to the gauge with a digital
     display.

    *The GS40 Series digital pressure sensor is scheduled to be discontinued at
     the end of August 2025.

     Please select from the ISE20 Series of high-precision digital pressure
     switches.



     
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet pressure (MPa)
GS400 to 0.98

5-Port Solenoid Valve/Cassette Type Manifold SZ3000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・The cassette type allows for easy valve exchange.
    ・Valve has an attached switch for safe maintenance.
    ・The low-profile cassette type with baseless structure takes up less space.
    ・Manifold type no.: SS5Z3

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    DoC/IM
    Series View search result
    SZ3000View search result
  • 5-Port Solenoid Valve/Cassette Type Manifold SZ3000
    Manifold
    Series View search result
    SZ3000View search result
SeriesFlow rate characteristics
4/2→3(A/B→R)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3(A/B→R)
b
Flow rate characteristics
4/2→3(A/B→R)
Cv
Applicable
cylinder size
Power
consumption
(W)
SZ30000.770.190.19φ320.6

Vacuum Regulator IRV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Regulators
Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Allows for the adjustment of vacuum line pressure
    ・Single-sided connection series
    ・Weight reduced by 20% (Compared with the previous IRV2000 with IRV20 fitting)
    ・Built-in One-touch fittings
    ・The pressure gauge and digital pressure switch can be easily attached/detached due to being attached by a clip.
    ・Mounting direction of the pressure gauge and digital pressure switch can be changed. (Standard connections only)
    ・Mounting angle of the pressure gauge and digital pressure switch can be changed easily (in 60 degree increments).
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure range (kPa)
IRV10φ6,φ8,φ1/4,φ5/16-100 to -1.3
IRV20φ6,φ8,φ10,φ1/4,φ5/16,φ3/8-100 to -1.3

Go Top