There were 9 hits in the keyword search.
Push-lock Type Dual Speed Controller with One-touch Fitting ASD-A
Flow Control Equipment » Speed Controllers for General Purposes-
・Easy to lock push-lock type
・No tools required. Larger knob
・Allows for simultaneous meter-in and meter-out control
・Prevents cylinders from popping out, and allows for the
speed control of single acting cylinders
・Easy identification of meter-in or meter-out by knob color
・Lightweight: Approx. 28% lighter
・Improved reproducibility of flow rate
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | ASD-A | M5 to 1/2 | φ4 to φ12 | φ1/8'' to φ3/8'' |
Speed Controller Adjustable by Flat Head Screwdriver AS
Flow Control Equipment » Tool Operation Type Speed Controllers
-
・Flow adjustable by a flat head screwdriver
・Prevents unnecessary manual operation
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1F-D | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings In-line type | AS□□□1F-D | − | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings Dual speed controller | ASD□□□F-D | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Metal body | AS□2□0-D | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Tamper Proof Speed Controller AS
Flow Control Equipment » Tool Operation Type Speed Controllers
-
・Flow can be adjusted with a special tool.
・Prevents unnecessary manual operation
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1F-T | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings In-line type | AS□□□1F-T | − | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings Dual speed controller | ASD□□□F-T | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Metal body | AS□2□0-T | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller for Low Speed Control AS
Flow Control Equipment » Speed Controllers for Low Speed Control
-
・Ideal for low-speed control (from 10 to 50 mm/sec)
・Number of needle rotations: 10 turns
・Available with a restrictor (Made to order: -X214, -X21)∗1
∗1 Excludes the dual speed controller
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1FM | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
With One-touch fittings In-line type | AS□001FM | − | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
With One-touch fittings Dual speed controller | ASD□30FM | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
Standard type (Metal body) | AS□□□0M | M5 to 1/4 | φ3.2 to φ10 | φ1/8'' to φ3/8'' |
Speed Controller Stainless Steel Series AS-FG
Flow Control Equipment » Speed Controllers Special Environments
-
・Stainless specifications for use in corrosive environments
・Stainless steel 303 is used for metal parts.
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1FG Elbow/Universal type | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings In-line type | AS□□□1FG In-line type | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings Dual speed controller | ASD□□□FG Dual speed controller | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Dual Speed Controller 10-ASD
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Series | Port size | Applicable tubing O.D. |
---|---|---|
10-ASD | M5 to 1/2 | φ4 to φ12 |
Stainless Steel Dual Speed Controller 10-ASD-FG
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Series | Port size | Applicable tubing O.D. |
---|---|---|
10-ASD-FG | M5 to 1/2 | φ4 to φ12 |
Dual Speed Controller ASD
Flow Control Equipment » Speed Controllers for General Purposes
-
・Enables bi-directional flow control with a speed controller (Meter-in and meter-out)
・Prevents cylinders from lurching
・Speed control of single acting cylinders
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Dual speed controller | ASD | M5 to 1/2 | φ4 to φ12 | φ1/8'' to φ3/8'' |
Dual Speed Controller for Low Speed Control 10-ASD-FM
Clean Series/Low-Particle Generation » Flow Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Feature/Basic Specifications/Precautions Green Procurement (RoHS)
Series | Port size | Applicable tubing O.D. |
---|---|---|
10-ASD-FM | M5 to 1/4 | φ4 to φ10 |