There were 1,239 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
2-Color Display Digital Flow Switch PF2M7(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsIO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・3-Screen Display Digital Flow Monitor (Dedicated for the PF2M7) [New]
Allows for the monitoring of remote lines PFGM302 Series
・Dry air, N2, Ar, CO2
・A wide range of flow measurement is possible with 1 product.
Flow ratio: 100:1, Smallest settable increment: 0.01 L/min
・Improved resistance to moisture and foreign matter
・Compact, Lightweight
Weight: 27.3% lighter (55 g → 40 g)
・Low current consumption: 35 mA or less
・Grease-free
・IO-Link compatible
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Rated flow range (L/min) |
---|---|
PF2M7 | 0.01 to 1 (0.01 to 0.5) 0.02 to 2 (0.02 to 1) 0.05 to 5 (0.05 to 2.5) 0.1 to 10 (0.1 to 5) 0.3 to 25 (0.3 to 12.5) 0.5 to 50 (0.5 to 25) 1 to 100 (1 to 50) 2 to 200 (2 to 100) ( ): For CO2 |
Pressure Switch/Reed Switch Type IS10
Switches/Sensors/Controller » Mechanical Pressure Switches-
・16% lighter, 11% smaller (Compared with the IS1000)
・Service life: 5 million cycles
・Can be connected to modular type F.R.L. units
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
IS10 | Positive pressure | 0.1 to 0.4 MPa 0.1 to 0.6 MPa |
Compact Pneumatic Pressure Sensor PSE53□
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
-
・Connector type
・Analog output (Voltage)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
PSE531 | Vacuum pressure | 0 to -101 kPa |
PSE533 | Compound pressure | -101 to 101 kPa |
PSE532 | Positive pressure | 0 to 101 kPa |
PSE530 | Positive pressure | 0 to 1 MPa |
Pressure Gauge for General Purposes G□
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Pressure Gauges
Safety Instructions Series Variations Procedures for Setting and Assembling (P.1298) Specific Product Precautions (P.1299) Green Procurement (RoHS)
Series | Size (O.D.) | Connection thread |
---|---|---|
G15 | φ15 | R1/8, M5 (Female thread) |
G27 | φ27 | R1/8, 1/16 |
G36 | φ37.5 | R1/8, M5 (Female thread) |
GA36 | φ37.5 | R1/8 |
G46 | φ42.5 | R1/8, 1/4, M5 (Female thread) |
GA46 | φ42.5 | R1/8, 1/4 |
G33 | φ30 | R1/8 |
GA33 | φ30 | R1/8 |
G43 | φ43 | R1/8, 1/4 |
G36-L | φ37.5 | R1/8 |
G46-L | φ42.5 | R1/8,1/4 |
G53-L | φ51.4 | R1/8,1/4 |
G63-L | φ63.4 | R1/8,1/4 |
Exhaust Cleaner for Clean Room AMP
Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust FilterSilencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners

-
・An exhaust cleaner that can be used inside a clean room
Series | Filtration (μm) | Maximum flow capacity L/min (ANR) | Port size |
---|---|---|---|
AMP | 0.01 (Filtration efficiency: 95%) | 200 to 1000 | 1/4,3/8,1/2,3/4 |
Exhaust Cleaner AMC
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
-
・Noise reduction: 35 dB (A)
・Oil mist removal: 99.9% or more
Silencer AN
Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » SilencersSeries | Features |
---|---|
AN05 to 40 | ・Compact and lightweight ・Noise reduction: 30 dB (A) |
AN05 to 30-C | ・Can connect with One-touch fitting directly ・Noise reduction: 30 dB (A) |
Holder for Speed Controller TMH
Flow Control Equipment » Related Equipment
-
・A holder for securing a speed controller (In-line type) with One-touch fittings
・Universal mounting
Type | Series |
---|---|
Holder | TMH |
Air Saving Speed Controller AS-R/AS-Q
Flow Control Equipment » Air Saving Speed Controllers Air Saving Valves-
・Reduce air consumption just by mounting to an air cylinder.
・Air consumption reduced by 25%
・Mounting and operation are the same as regular speed controller.
・Equal response time
No delay of response time with 2-pressure control
・Compact: 85% reduction
The functions of the regulator and speed controller have been integrated.
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type With pressure reduction function | AS22R to AS42R | R, NPT, G 1/8 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |
Elbow type With rapid supply and exhaust function | AS22Q to AS42Q | R, NPT, G 1/4 to 1/2 | φ6 to φ12 | φ1/4'' to φ1/2'' |
Speed Controller Adjustable by Flat Head Screwdriver AS
Flow Control Equipment » Tool Operation Type Speed Controllers
-
・Flow adjustable by a flat head screwdriver
・Prevents unnecessary manual operation
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
With One-touch fittings Elbow/Universal type | AS□□□1F-D | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings In-line type | AS□□□1F-D | − | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
With One-touch fittings Dual speed controller | ASD□□□F-D | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Metal body | AS□2□0-D | M5 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |