WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,247 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・Panel mount specification VHS30EW-D Series [New]
    ・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
    ・Energy saving: Zero blow-by of the air during switching of the handle
    ・OSHA (Occupational Safety and Health Administration) standard
     compliant
    ・Safety measure: Can prevent accidents caused by inadvertent air supply
     problems
     With the indicator window, Double action
    ・Lower pressure drop contributing to energy saving
     Pressure drop: reduced by up to 73%
SeriesDescriptionKnob operationPort size
VHS20-DPressure relief
3-port valve with
locking holes
Single action1/8,1/4
VHS30-DPressure relief
3-port valve with
locking holes
Single action1/4,3/8
VHS40-DPressure relief
3-port valve with
locking holes
Single action1/4,3/8,1/2
VHS40-06-DPressure relief
3-port valve with
locking holes
Single action3/4
VHS50-DPressure relief
3-port valve with
locking holes
Single action3/4,1
VHS20W-DPressure relief
3-port valve with
locking holes
Double action1/8,1/4
VHS30W-DPressure relief
3-port valve with
locking holes
Double action1/4,3/8
VHS40W-DPressure relief
3-port valve with
locking holes
Double action1/4,3/8,1/2
VHS40W-06-DPressure relief
3-port valve with
locking holes
Double action3/4
VHS50W-DPressure relief
3-port valve with
locking holes
Double action3/4,1

Conforming to OSHA Standard: Pressure Relief 3 Port Valve with Locking Holes VHS

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
    ・Compliant with OSHA Standards (Occupational Safety and Health
     Administration Department of Labor)
    ・This manually operated valve can be used to prevent accidents caused by
     residual pressure in pneumatic lines.
    ・The supply and exhaust status of air flow can be confirmed at a glance.
    ・When in the exhaust position, the valve may be padlock secured. This can
     prevent accidental start-ups while personnel are cleaning or servicing
     equipment.
    ・Push the knob and then turn. This 2-step action can prevent
     malfunctions.

    ∗ The VHS series will be discontinued in March 2025.
     Please select the VHS-D series.
    ▶Click here for details.
SeriesDescriptionKnob operationPort size
VHS20Pressure relief
3-port valve with
locking holes
Single action1/8,1/4
VHS30Pressure relief
3-port valve with
locking holes
Single action1/4,3/8
VHS40Pressure relief
3-port valve with
locking holes
Single action1/4,3/8,1/2,3/4
VHS50Pressure relief
3-port valve with
locking holes
Single action3/4,1
VHS2510Pressure relief
3-port valve with
locking holes
Double action1/8,1/4
VHS3510Pressure relief
3-port valve with
locking holes
Double action1/4,3/8
VHS4510Pressure relief
3-port valve with
locking holes
Double action1/4,3/8,1/2,3/4
VHS5510Pressure relief
3-port valve with
locking holes
Double action3/4,1

3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve  VP346E/VP546E/746E/VP946E

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・Can be connected to F.R.L. units (AC-D series)
     Allows for space saving and reduced piping labor.
    ・Flow rate characteristics C [dm3/(s·bar)]
     VP346E:4.2
     VP546E:7.5
     VP746E:12.6
    ・Effective area mm2
     VP946E:234
    ・A model with a soft start-up function is also available.
    ・Power consumption: 0.35 W (Without light)
    ・Features a check valve built into the pilot flow path
     (Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
SeriesApplicable combinations
VP346EAC20-D
VP546EAC30-D
VP746EAC40-D
VP946EAC50-D, AC60-D

Modular Connection Type Residual Pressure Relief 3 Port Solenoid Valve VP500/700

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・For connecting to F.R.L. units (AC-A Series)
    ・Allows for space saving and reduced piping labor
    ・Power consumption: 0.35 W (Without light)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable combinations
VP500AC25-A,AC30-A
VP700AC40-A

Soft Start-up Valve AV□2000-A/3000-A/4000-A/5000-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Soft Start up Valves
    ・A start-up valve for low-speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off the air supply
    ・Power consumption: 0.35 W
    ・Improved flow rate characteristics: By up to 2.3 times (C[dm3/(s·bar)]: 9.2)
    ・Energy saving: No air flow when the main valve is switched
    ・Improved low-speed air supply adjustability
    ・Smaller profile and less work required due to integrated silencer
    ・With a lockout mechanism (With locking hole)
SeriesC
[dm3/(s・bar)]
Port sizeOperating pressure range (MPa)
AV□2000-A9.21/40.2 to 1.0
AV□3000-A13.13/80.2 to 1.0
AV□4000-A19.21/20.2 to 1.0
AV□5000-A34.8
41.3
3/4
1
0.2 to 1.0

Soft Start-up Valve AV

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Soft Start up Valves
    ・A starting valve that can supply air at a low speed and exhaust it at a high speed by blocking the air supply
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Soft Start-up Valve AV
    DoC/IM
    Series View search result
    AV2000 to 5000View search result
SeriesPort sizeOperating pressure (MPa)
AV2000 to 50001/4,3/8,1/20.1 to 1

Go Top