WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 374 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


High Speed Pilot Operated Solenoid Valve DXT1215

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・High speed ON: 2.5 ms, OFF: 3 ms
    ・Large flow rate: 330 L/min (ANR)
     ∗ When the inlet side is 0.6 MPa, and the differential pressure is 0.1 MPa
    ・Enclosure: IP67
    ・Power saving: 1.5 W (With power-saving circuit)
    ・Select from 3 or 5 port.
     ∗ 3-port type: Made to order (-X1)
    ・Compact
     Overall length: 91.5 mm, Width: 16 mm, Height: 34 mm
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→E)
b
Power
consumption
(W)
DXT12151.30.231.5 (With power-saving circuit)

OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D

Directional Control Valves » Finger Valve/Hand Valves/Residual Relief 3 Port Valve
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・Panel mount specification VHS30EW-D Series [New]
    ・Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
    ・Energy saving: Zero blow-by of the air during switching of the handle
    ・OSHA (Occupational Safety and Health Administration) standard
     compliant
    ・Safety measure: Can prevent accidents caused by inadvertent air supply
     problems
     With the indicator window, Double action
    ・Lower pressure drop contributing to energy saving
     Pressure drop: reduced by up to 73%
SeriesDescriptionKnob operationPort size
VHS20-DPressure relief
3-port valve with
locking holes
Single action1/8,1/4
VHS30-DPressure relief
3-port valve with
locking holes
Single action1/4,3/8
VHS40-DPressure relief
3-port valve with
locking holes
Single action1/4,3/8,1/2
VHS40-06-DPressure relief
3-port valve with
locking holes
Single action3/4
VHS50-DPressure relief
3-port valve with
locking holes
Single action3/4,1
VHS20W-DPressure relief
3-port valve with
locking holes
Double action1/8,1/4
VHS30W-DPressure relief
3-port valve with
locking holes
Double action1/4,3/8
VHS40W-DPressure relief
3-port valve with
locking holes
Double action1/4,3/8,1/2
VHS40W-06-DPressure relief
3-port valve with
locking holes
Double action3/4
VHS50W-DPressure relief
3-port valve with
locking holes
Double action3/4,1

3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve  VP346E/VP546E/746E/VP946E

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・Can be connected to F.R.L. units (AC-D series)
     Allows for space saving and reduced piping labor.
    ・Flow rate characteristics C [dm3/(s·bar)]
     VP346E:4.2
     VP546E:7.5
     VP746E:12.6
    ・Effective area mm2
     VP946E:234
    ・A model with a soft start-up function is also available.
    ・Power consumption: 0.35 W (Without light)
    ・Features a check valve built into the pilot flow path
     (Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
SeriesApplicable combinations
VP346EAC20-D
VP546EAC30-D
VP746EAC40-D
VP946EAC50-D, AC60-D

Modular Connection Type Residual Pressure Relief 3 Port Solenoid Valve VP500/700

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・For connecting to F.R.L. units (AC-A Series)
    ・Allows for space saving and reduced piping labor
    ・Power consumption: 0.35 W (Without light)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesApplicable combinations
VP500AC25-A,AC30-A
VP700AC40-A

Go Top