Solutions » Introduction to Industry-Specific Solutions »
Secondary Battery Manufacturing Process and Applicable Products »
Standard Products (Copper(Cu), Zinc(Zn) Free)

Elbow Type/Universal Type/Push-lock Type AS
Flow Control Equipment » Speed Controllers for General Purposes-
・Easy to lock push-lock type
・Larger knob
・Improved tube insertion/removal
Insertion force: Max. 30% (8 N) reduction
Removal force: Max. 20% (5 N) reduction*
* Tube removal strength is ensured to be equivalent to the previous model.
・Electroless nickel plated type is standard.
・360° swivel piping is possible. (Universal type)
・Available with a restrictor (Made to order: -X214, -X21)
・Large flow type (-X778)
Safety Instructions Flow Control Equipment/Precautions Series Variation Quick Selection Table Green Procurement (RoHS)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1F to 42□1F | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to φ1/2'' |
Universal type | AS13□1F to 43□1F | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to φ1/2'' |
Speed Controller with Indicator AS-FS
Flow Control Equipment » Speed Controllers for General Purposes-
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors. The value can be controlled with the indicator window.
・Larger push-lock type knob
・Improved reproducibility of flow rate
・Easier to insert and remove tubes
・Electroless nickel plated type is standard.
・Available with a restrictor (Made to order: -X214, -X21)
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type | AS12□1FS to 42□1FS | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ2 to φ16 | φ1/8'' to 1/2'' |
Universal type | AS13□1FS to 43□1FS | M5 x 0.8 10-32UNF R, NPT, G 1/8 to 1/2 | φ3.2 to φ12 | φ1/8'' to 1/2'' |