Solutions » Introduction to Industry-Specific Solutions »
Secondary Battery Manufacturing Process and Applicable Products »
Standard Products (Copper(Cu), Zinc(Zn) Free)

Stainless Steel One-touch Fittings KG
Fittings and Tubing » Fittings for Special Environments
-
・Can be used in corrosive conditions
・Metal parts: Stainless steel 303
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KG | φ4,φ6,φ8,φ10,φ12,φ16 | M5 x 0.8 1/8,1/4,3/8,1/2 |
Clean One-touch Fittings for Driving Air Piping KPQ/KPG
Fittings and Tubing » Fittings for Special Environments(Clean/Fluoropolymer)Clean Series/Low-Particle Generation » Fittings

-
・One-touch fittings suitable for driveline air systems in clean room environments
・Resin parts: Polypropylene
・All metal portions: Brass (Electroless nickel-plated) KPQ
Stainless steel (Stainless steel 304) KPG
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
KPQ | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
KPG | φ4,φ6,φ8,φ10,φ12 | M5,1/8,1/4,3/8,1/2 |
Stainless Steel 316 One-touch Fittings KQG2
Fittings and Tubing » Fittings for Special Environments-
・Compact and lightweight
・Fluid temperature: −5 to 150℃
・Materials: Metal parts stainless steel 316, seal parts special FKM
・Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
Series | Size | Applicable tubing O.D. | Connection thread |
---|---|---|---|
KQG2 | Metric | φ3.2,φ4,φ6,φ8,φ10, φ12,φ16 | M5 R,Rc 1/8,1/4,3/8,1/2 |
KQG2 | Inch | φ1/8'',φ5/32'',φ1/4'',φ5/16'', φ3/8'',φ1/2'' | UNF10-32 NPT1/8,1/4,3/8,1/2 |
Stainless Steel 316 Insert Fittings KFG2
Fittings and Tubing » Fittings for Special Environments
-
・Compact and lightweight
・Fluid temperature: −65 to 260℃ (Swivel elbow: −5 to 150℃)
・Material: Stainless steel 316
Rubber materials are not used. (Excluding the swivel elbow)
・Grease-free/Can be used with steam
Certified to meet current Food Sanitation Law standards
Series | Size | Tubing O.D. x I.D. | Connection thread |
---|---|---|---|
KFG2 | Metric | φ4 x φ2.5, φ4 x φ3, φ6 x φ4, φ8 x φ6, φ10 x φ7.5 φ10 x φ8, φ12 x φ9, φ12 x φ10, φ16 x φ13 | R,Rc 1/8,1/4,3/8,1/2 |
KFG2 | Inch | φ1/8'' x φ0.086'',φ5/32'' x 0.098'',φ1/4'' x φ5/32'' φ5/16'' x 0.236'',φ3/8'' x φ1/4'',φ1/2'' x φ3/8'' | NPT1/8,1/4,3/8,1/2 |
Miniature Fittings Stainless Steel 316 MS
Fittings and Tubing » Fittings for Special Environments
-
・Can be used in corrosive conditions
・Compact piping space
・Hose nipple, Hose elbow, Barb
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
MS | φ3.2,φ4,φ6 | M5 |
S Couplers Stainless Steel Type KKA
Fittings and Tubing » Fittings for Special Environments
-
・Body material: Stainless steel 304
・Seal material: Fluoropolymer (Special FKM) is employed.
・Grease-free
・Check valve built in to both plug and socket
Series | Connection thread |
---|---|
KKA | 1/8,1/4,3/8,1/2,3/4,1,1 1/4,1 1/2 |