Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Automatic Doors ⁄ Transfer Equipment » Electric Actuators »
Slider Type
Automatic Doors ⁄ Transfer Equipment
Electric Actuators Slider Type
Electric Actuator/Slider Type, Ball Screw Drive LEFS
Electric Actuators/Cylinders » Slider Type
-
LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. work load: 65 kg
・Positioning repeatability: ±0.015 mm (High precision type)
・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
LEFS Series AC Servo Motor
・High output motor (100/200/400 W)
・Improved high speed transfer ability
・High acceleration/deceleration (20,000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.01 mm (High precision type)
・Clean specification: Complies with ISO Class 4 (ISO14644-1) (11-LEFS)
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEFS16 | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Step motor (Servo/24 VDC) | LEFS25 | 50 to 800 | Max. 30 | Max. 1100 | 6,12,20 |
Step motor (Servo/24 VDC) | LEFS32 | 50 to 1000 | Max. 50 | Max. 1200 | 8,16,24 |
Step motor (Servo/24 VDC) | LEFS40 | 150 to 1200 | Max. 65 | Max. 1200 | 10,20,30 |
Servo motor (24 VDC) | LEFS16A | 50 to 500 | Max. 10 | Max. 500 | 5,10 |
Servo motor (24 VDC) | LEFS25A | 50 to 800 | Max. 18 | Max. 800 | 6,12,20 |
AC servo motor | LEFS25S | 50 to 800 | Max. 20 | Max. 1500 | 6,12,20 |
AC servo motor | LEFS32S | 50 to 1000 | Max. 45 | Max. 1500 | 8,16,24 |
AC servo motor | LEFS40S | 150 to 1200 | Max. 60 | Max. 1500 | 10,20,30 |
Electric Actuator/Slider Type, Belt Drive LEFB
Electric Actuators/Cylinders » Slider Type
-
LEFB Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. stroke: 2000 mm
・Max. speed: 2000 mm/s
・Positioning repeatability: ±0.08 mm
LEFB Series AC Servo Motor
・Max. speed: 2000 mm/s
・Max. stroke: 3000 mm
・Max. acceleration/deceleration: 20000 mm/s2
・Pulse input type/With internal absolute encoder
・Positioning repeatability: ±0.06 mm
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEFB16 | 300 to 1000 | 1 | 48 to 1100 | 48 |
Step motor (Servo/24 VDC) | LEFB25 | 300 to 2000 | 10 | 48 to 1400 | 48 |
Step motor (Servo/24 VDC) | LEFB32 | 300 to 2000 | 19 | 48 to 1500 | 48 |
Servo motor (24 VDC) | LEFB16A | 300 to 1000 | 1 | 5 to 2000 | 48 |
Servo motor (24 VDC) | LEFB25A | 300 to 2000 | 2 | 5 to 2000 | 48 |
AC servo motor | LEFB25S | 300 to 2000 | 5 | Max. 2000 | 54 |
AC servo motor | LEFB32S | 300 to 2500 | 15 | Max. 2000 | 54 |
AC servo motor | LEFB40S | 300 to 3000 | 25 | Max. 2000 | 54 |
Electric Actuator/LEF Series Support Guide LEFG
Electric Actuators/Cylinders » Slider Type
-
・A support guide that is designed to support workpieces with significant overhang
・Easy installation with the same outer dimensions as the LEF series body,
Contributes to the reduction of design and assembly labor
・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Drive method | Model | Stroke (mm) |
---|---|---|
Ball screw drive/S | LEFG16-S | 50 to 500 |
Ball screw drive/S | LEFG25-S | 50 to 800 |
Ball screw drive/S | LEFG32-S | 50 to 1000 |
Ball screw drive/S | LEFG40-S | 150 to 1200 |
Belt drive/BT | LEFG16-BT | 300 to 1000 |
Belt drive/BT | LEFG25-BT | 300 to 2000 |
Belt drive/BT | LEFG32-BT | 300 to 2000 |
Belt drive/BS | LEFG25-BS | 300 to 2000 |
Belt drive/BS | LEFG32-BS | 300 to 2500 |
Belt drive/BS | LEFG40-BS | 300 to 3000 |
Electric Actuator/High Rigidity Slider Type, Ball Screw Drive
LEJS
Electric Actuators/Cylinders » Slider Type
-
・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
・Max. work load: 85 kg
・Positioning repeatability: ±0.01 mm
・Max. acceleration/deceleration: 20000 mm/s2
・Clean specification: Complies with ISO Class 4 (Class 10) (11-LEJS)
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJS40 | 200 to 1200 | Max. 55 | Max. 1800 | 8,16,24 |
AC servo motor | LEJS63 | 300 to 1500 | Max. 85 | Max. 1800 | 10,20,30 |
Electric Actuator/High Rigidity Slider Type, Belt Drive LEJB
Electric Actuators/Cylinders » Slider Type
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJB40 | 200 to 2000 | Max. 20 | Max. 2000 | 27 |
AC servo motor | LEJB63 | 300 to 3000 | Max. 30 | Max. 3000 | 42 |
Electric Actuator/Low Profile Slider Type LEM
Electric Actuators/Cylinders » Slider Type-
・Low-profile, Low center of gravity Table height: 28 mm
(In the case of LEMC/H/HT, size 25)
・Can be combined with various guides
・High maintainability
・Motor mounting position: Select from above or below, right or left
・Solid state auto switches can be mounted for limit confirmation and intermediate signal confirmation.
・Selectable controllability (Controller)
Complete control like an air cylinder (Allows for a 12 point intermediate stop)
Easy position setting by value input
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Guide type | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
Basic | LEMB | 50 to 2000 | 6,11 | Max. 1000 | 48 |
Cam follower guide | LEMC | 50 to 2000 | 10,20 | Max. 1000 | 48 |
Linear guide (Single axis) | LEMH | 50 to 1500 | 10,20 | Max. 2000 | 48 |
Linear guide (Double axis) | LEMHT | 100 to 1500 | 10,20 | Max. 2000 | 48 |
Electric Actuator/Guide Rod Slider, Belt Drive LEL
Electric Actuators/Cylinders » Slider Type
-
・Low profile/Flat: Height 48 mm
・Profile reduced by the side mounting of the motor.
No interference with the motor, even with large workpieces.
・Auto switch mountable (Made to order)
・Max. stroke: 1000 mm
・Transfer speed: 1000 mm/s
・Positioning repeatability: ±0.08 mm
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Bearing | Stroke (mm) | Work load (kg) | Speed (mm/s) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEL25M | Sliding bearing | 100 to 1000 | 3 | Max. 500 |
Step motor (Servo/24 VDC) | LEL25L | Ball bushing bearing | 100 to 1000 | 5 | Max. 1000 |