Product Information »
Introduction of Products by Theme⁄Industry »
Secondary Battery Manufacturing Process and Applicable Products »
Standard Products (Copper(Cu), Zinc(Zn) Free)
Vacuum Ejector ZH
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors-
・Compact and lightweight
Overall length: Max. 11% reduction (6.7 mm shorter) [Body ported type]
Port height: Max. 25% reduction (9.1 mm shorter) [Body ported type]
Weight: Max. 74% reduction (65.1 g lighter) [Body ported type]
Volume: Max. 39% reduction (14.1 cm3 reduction) [Box type]
・4 mounting types:
Direct mounting, Standard bracket mounting, L-bracket mounting,
DIN rail mounting
・A silencer and standard bracket are available. (Body ported type only)
Body type | Series | Nozzle diameter (mm) | Max. suction flow [L/min(ANR)] | Air consumption [L/min(ANR)] | Guidelines for applicable pad (mm) |
---|---|---|---|---|---|
Body ported type | ZH05DSA | 0.5 | 6 | 13 | 2 to 13 |
Body ported type | ZH07DSA | 0.7 | 12 | 27 | 2 to 20 |
Body ported type | ZH10DSA | 1.0 | 26 | 52 | 2 to 32 |
Body ported type | ZH13DSA | 1.3 | 40 | 88 | 2 to 50 |
Body ported type | ZH15DSA | 1.5 | 58 | 117 | 2 to 100 |
Body ported type | ZH18DSA | 1.8 | 76 | 165 | 2 to 125 |
Body ported type | ZH20DSA | 2.0 | 90 | 201 | 2 to 150 |
Box type (Built-in silencer) | ZH05B□A | 0.5 | 6 | 13 | 2 to 13 |
Box type (Built-in silencer) | ZH07B□A | 0.7 | 12 | 27 | 2 to 20 |
Box type (Built-in silencer) | ZH10B□A | 1.0 | 26 | 52 | 2 to 32 |
Box type (Built-in silencer) | ZH13B□A | 1.3 | 40 | 88 | 2 to 50 |
Box type (Built-in silencer) | ZH15B□A | 1.5 | 58 | 117 | 2 to 100 |
Box type (Built-in silencer) | ZH18B□A | 1.8 | 76 | 165 | 2 to 125 |
Box type (Built-in silencer) | ZH20B□A | 2.0 | 90 | 201 | 2 to 150 |
In-line Air Filter ZFC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Air Suction FiltersAir Preparation Equipment » Air Preparation Filters
-
・Operating pressure range: −100 kPa to 1.0 MPa
Both positive pressure and vacuum pressure can be used with one unit.
・With lock mechanism
During positive pressure, it prevents components from being scattered when they are loosened.
・2 types of transparent case materials are available:
Polycarbonate (Standard), Nylon (Made to order)
Note 1) Supply pressure: 0.7 MPa, Differential pressure: 30 kPa
Note 2) Made to order
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection Green Procurement (RoHS)
Series | Applicable tubing O.D. Metric | Applicable tubing O.D. Inch | Flow rate L/min (ANR)Note 1) Positive pressure | Flow rate L/min (ANR) Vacuum pressure | Filtration (μm) |
---|---|---|---|---|---|
ZFC1□ | φ2, φ3.2 | φ1/8'' | 15 / 45 | 2 / 5 | 5,10Note 2) |
ZFC3□ | φ3.2, φ4 | φ1/8'', φ5/32'' | 50 / 80 | 7 / 10 | 5,10Note 2) |
ZFC5□ | φ4, φ6 | φ5/32'', φ1/4'' | 100 / 200 | 10 / 20 | 5,10Note 2) |
ZFC7□ | φ6, φ8 , φ10, φ12 | φ1/4'', φ5/16'', φ3/8'' | 250 / 450 / 550 / 650 | 30 / 70 /80 / 100 | 5,10Note 2) |
Adsorption Plate SP
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Related Equipment for Vacuum Systems-
・Ideal for the adsorption and fixing in place of thin sheets, glass panels, and soft workpieces
Workpieces will not be deformed since they are adsorbed with multiple micro air vents on the adsorption surface.
・A high level of machining accuracy
・Strong adsorption force
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Shape | Adsorption surface size | Sintered metallic element particle dia. | Suction port |
---|---|---|---|---|
SP | Rectangular, Square | □50 x 50 mm, □100 x 100 mm, □150 x 150 mm □200 x 200 mm, □250 x 250 mm, □300 x 300 mm | φ0.3 (Sphere) | 1/8 |