Product Information »
Introduction of Products by Theme⁄Industry »
Secondary Battery Manufacturing Process and Applicable Products »
Standard Products (Copper(Cu), Zinc(Zn) Free)
Clean Air Filter/Hollow Fiber Element SFD
Air Preparation Equipment » Air Preparation FiltersClean Series/Low-Particle Generation » Compressed Air Cleaning Filter Series
Clean Series/Low-Particle Generation » Clean Gas Filters/Air Filters
-
・Built-in hollow fiber element
・Pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, Max. flow rate)
・Compliant with the RoHS Directives regulations regarding the reduction
of environmentally detrimental chemicals
・Metal Case Type (Made to Order)
Stainless steel, Aluminum cases
Safety Instructions Air Preparation Equipment/Precautions Model Selection Guide/Quick Reference Guide Green Procurement (RoHS)
Series | Type | Flow rate L/min (ANR) (At inlet pressure 0.7 MPa) | Operating pressure | Filtration (μm) |
---|---|---|---|---|
SFD100 | Disposable type (Non-replaceable element) | to 100 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
SFD110 | Disposable type (Non-replaceable element) | to 120 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
SFD200 | Cartridge type (Replaceable element) | to 500 | Max.1.0MPa | 0.01 (Filtration efficiency: 99.99%) |
Clean Exhaust Filter SFE
Clean Series/Low-Particle Generation » Exhaust Cleaner for Clean Room/Clean Exhaust FilterSilencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Exhaust Cleaners
-
・This filter enables the direct exhaust of air in a clean room.
(Cleanliness class 4: ISO14644-1)
Air can be directly exhausted in a clean room by simply mounting this product to the pneumatic equipment in the clean room.
・Piping for exhaust air and relief air is not required.
Reduces piping installation work and space
・Noise reduction: 30 dB (A) or more
・One-touch fitting type is available.
Series | Filtration (μm) | Maximum flow capacity L/min (ANR) | Port size |
---|---|---|---|
SFE | 0.01 (Filtration efficiency: 99.99%) | 3,30,65,130,200 | M5 x 0.8,R1/8,R1/4 φ4,φ6,φ8,φ10 |