-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Low Profile Air Gripper/With One Finger Fixed MHF2-□F
![]() |
・Width: Max. 25% reduction (40mm→30mm)
・Weight: Max. 25% reduction (275g→205g) ・The fixed finger can be set to a reference position. ・Fixed finger position adjustment function |
Other Data |
---|
Type | Series | Cylinder bore size (mm) |
---|---|---|
With One Finger Fixed | MHF2-□F | 8,12,16,20 |
Low Profile Air Gripper/With One Finger FixedMHF2-□F
Type | Series | Download |
---|---|---|
With One Finger Fixed | MHF2-□F |
|

■Fixed finger position adjustment function
Fine adjustment is possible by using the adjustment bolt.

■3 stroke lengths can be selected for moving finger.
3 standard stroke lengths are available for each bore size. Stroke can be selected to suit the workpiece.

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: