WEB Catalog

Product Information »  WEB Catalog  » Search result

Separate Controller Ionizer/Bar Type/Nozzle Type IZT40/41/42/43

IO-Link Devices » Ionizers
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
Static Neutralization Equipment » Static Neutralization Equipment Nozzle Type Ionizer
    ・The controller and high-voltage power supply module can be mounted separately.
    ・Space saving: Height 37 mm x Width 30 mm (Bar type)
     Thickness 16 mm x Width 53 mm x Height 32 mm (Nozzle type)
    ・One controller can control a maximum of 4 ionizers.
    ・Potential amplitude: 25 V or less
    ・Rapid static neutralization: Fastest time of 0.1 s
    ・3 types of emitter cartridges
     High speed static neutralization cartridge
     Energy saving static neutralization cartridge
     Energy saving high-efficiency cartridge
    ・Static neutralization is possible even when air is not being supplied.
    ・IO-Link Compatible

     ▶IO-Link Master
SeriesTypeIon generation methodOffset voltage
(Ion balance)
IZT42(-L)
Bar type
Dual AC TypeCorona discharge typeWithin ±30 V
IZT41(-L)
Bar type
AC TypeCorona discharge typeWithin ±30 V
IZT40
Bar type
Standard TypeCorona discharge typeWithin ±30 V
IZT43(-L)
Nozzle type
AC TypeCorona discharge typeWithin ±30 V

Go Top