3-Port Air Operated Valve SYJA300/500/700
Directional Control Valves » Air Operated Valves
-
・Can be used with the same manifolds as the SYJ300/500/700 series.
・Manual override is possible.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Air Operated Valve SYJA300/500/700
Manual
Series View search result SYJA300 View search result SYJA500 View search result SYJA700 View search result
Series | Flow rate characteristics 2→3(A→R) C[dm3/(s・bar)] | Flow rate characteristics 2→3(A→R) b | Flow rate characteristics 2→3(A→R) Cv |
---|---|---|---|
SYJA300 | 0.36 | 0.31 | 0.089 |
SYJA500 | 1.2 | 0.48 | 0.34 |
SYJA700 | 2.7 | 0.34 | 0.69 |