Vacuum Release Valve with Restrictor SJ3A6
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Release Valve Units
-
・2 built-in spool valves
・It is possible to control vacuum adsorption and release with a single
valve unit.
・Width 10 mm (Same size as the SJ3000 series)
・With a restrictor that can adjust the flow rate of the release air
・Built-in replacement filter on both vacuum and release sides
・Can be combined with the 4 port solenoid valve SJ2000/3000 (Made to
order)
-
2D CAD
Click here for 2D CAD
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)