Speed Exhaust Controller with One-touch Fitting Compact Type
JASV
Flow Control Equipment » Speed Controllers with Special Functions-
・Quick exhaust valve and metering valve are integrated.
・Compact type
Height: 12.7 mm shorter (49% reduction)
・Effective in preventing condensation
・Applicable for high-speed cylinder actuation
・Push-lock type
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed Exhaust Controller | JASV | M3×0.5 M5×0.8 10-32UNF R, NPT, G 1/8 | φ3.2 to φ6 | φ1/8'' to φ1/4'' |