3-Port Direct Operated Solenoid Valve VS3115/3110/3135/3145
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
-
・Direct operated solenoid valve
・Metal seal main valve construction
・Can be used with a pressure of 0 MPa or more
・Multiple pressure supply is possible.
・Manifold type no.: VVS310, VVS311
∗ The VS3110/3115/3135/3145 series (AC coil) will be discontinued in
September 2024.
Please select the VP342/VP344 instead of the VS3110/3115, and select
the VP742 instead of the VS3135, and select the VG342 instead of
the VS3145 series.
-
2D CAD
Click here for 2D CAD 3-Port Direct Operated Solenoid Valve VS3115/3110/3135/3145
Manual
Series View search result VS3115 View search result VS3110 VS3135 VS3145
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics A→E C[dm3/(s・bar)] | Flow rate characteristics A→E b | Flow rate characteristics A→E Cv | Power consumption (W) |
---|---|---|---|---|
VS3115 | 3.6 | 0.34 | 0.88 | 5.5 |
VS3110 | 3.6 | 0.18 | 0.82 | 5.5 |
VS3135 | 9 | 0.3 | 2.4 | 13.2 |
VS3145 | 15 | 0.46 | 4.5 | 24 |