WEB Catalog

Product Information »  WEB Catalog  » Search result

Blow Gun VMG

Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges » Blow Guns
Directional Control Valves » Blow Guns
    ・A 20% reduction in power consumption can be achieved with the SMC “Blow gun” + “S coupler” + “Coil tube.”
    ・Pressure loss: 1% or less (Nozzle size: ø2.5)
    ・Available nozzles:
     Male thread nozzle, High efficiency nozzle with male thread,
     Low noise nozzle with male thread, Copper extension nozzle
    ・With flow rate adjustment function (-X54)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeOperating pressure range
(MPa)
Effective area
(mm2)
Nozzle port size
VMGRc,NPT,G
1/4,3/8
0 to 1.030Rc1/4

Go Top