WEB Catalog

Product Information »  WEB Catalog  » Search result

Rotary Actuated Air Gripper 3-Finger Type MHR3/MDHR3

Rotary Actuators/Air Grippers » Parallel Type Air Grippers
    ・A vertically compact configuration has been achieved through the use of a rotary actuator as the drive force source.
    ・Repeatability: ±0.01 mm
    ・Supports class 10 clean rooms
    ・With auto switch (MDHR3 series: MDHR3)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Rotary Actuated Air Gripper 3-Finger Type MHR3/MDHR3
    Manual
    Series View search result
    MHR3View search result
    MDHR3View search result
SeriesCylinder bore size (mm)
MHR3Nominal size 10,15
MDHR3Nominal size 10,15

Go Top