Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Wide Type Parallel Style Air Gripper MHL2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・Lightweight: Max. 10% lighter: 585 g → 525 g
Weight reduced by changing the body shape and internal construction
・Built-in dust protection mechanism (Standard)
Dust-resistant option (Made to order: -X85, -X86□)
・Long stroke: One unit can handle workpieces of various diameters.
・A large amount of gripping force is provided, through the use of a double pistonmechanism, while maintaining a compact design.
・Small auto switches can be directly mounted.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Bore size (mm) |
---|---|
MHL2-Z | 10,16,20,25,32,40 |