Centering Unit MACM
Air Cylinders » Pin Shift Cylinder
-
・Alignment and positioning of transferred workpieces
Contributes to space saving on conveyor lines
・Table
Max. allowable load weight: 1000 kg (MACM10)
Workpieces can be moved in any direction: forward/backward, right/left, at an angle, and even rotated (360º).
Ball bearings allow for smooth operation.
Table centering accuracy ±1 mm or less (Workpiece not loaded)
Table center movable range Max. ø100 mm (MACM10-50)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Series | Action | Max. allowable load weight kN | Stroke (mm) |
---|---|---|---|
MACM | Double acting | 2, 4, 6, 10 | 12, 20, 30, 50 |