Electric Actuator/High Rigidity Slider Type, Ball Screw Drive
LEJS
Electric Actuators/Cylinders » Slider Type
-
・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
・Max. work load: 85 kg
・Positioning repeatability: ±0.01 mm
・Max. acceleration/deceleration: 20000 mm/s2
・Clean specification: Complies with ISO Class 4 (Class 10) (11-LEJS)
・Motorless specification is available. Click here for details
・Compatible drivers: Click here for LECSS-T,LECY□
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Actuator/High Rigidity Slider Type, Ball Screw Drive
LEJSManual
Model View search result LEJS40 View search result LEJS63 View search result Electric Actuator/High Rigidity Slider Type, Ball Screw Drive
LEJSDoC/IM
Model View search result LEJS40 View search result LEJS63 View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJS40 | 200 to 1200 | Max. 55 | Max. 1800 | 8,16,24 |
AC servo motor | LEJS63 | 300 to 1500 | Max. 85 | Max. 1800 | 10,20,30 |