Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
Electro-Pneumatic Positioner/Smart Positioner IP8□00/IP8□01
Pneumatic Instrumentation Equipment » Positioners-
・Enclosure: JISF8007 IP65 (Compliant with IEC 60529)
・Monitoring function
・Explosion-proof construction
・Electro-pneumatic positioner:
TIIS explosion-proof construction (Exd II BT5)
ATEX intrinsically safe explosion-proof construction
(II 2G Ex h ib II CT5/T6 Gb)
・Smart positioner:
ATEX intrinsically safe explosion-proof construction
(II 1G Ex h ia II CT4/T5/T6 Ga)
・HART transmission function (Smart positioner)
-
2D CAD
Click here for 2D CAD Electro-Pneumatic Positioner/Smart Positioner IP8□00/IP8□01
Manual
Series Type View search result IP8000 Lever type View search result IP8100 Rotary type View search result IP8001 Lever type View search result IP8101 Rotary type View search result Electro-Pneumatic Positioner/Smart Positioner IP8□00/IP8□01
DoC
Series Type View search result IP8000 Lever type View search result IP8100 Rotary type View search result IP8001 Lever type View search result IP8101 Rotary type View search result
Description | Series | Type | Port size (Rc, NPT, G) | Supply air pressure (MPa) | Input current |
---|---|---|---|---|---|
Electro-pneumatic positioner | IP8000 | Lever type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Electro-pneumatic positioner | IP8100 | Rotary type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Smart positioner | IP8001 | Lever type | 1/4 | 0.14 to 0.7 | 4 to 20 mA DC |
Smart positioner | IP8101 | Rotary type | 1/4 | 0.3 to 0.7 | 4 to 20 mA DC |