Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Self-align Fittings H/DL/L/LL
Fittings and Tubing » Fittings for General Purposes-
・Applicable for use on soft copper steel pipes
・Flared ridge metal ferrule
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Series | Applicable tubing O.D. | Connection thread |
---|---|---|
H | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
DL | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
L | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |
LL | φ4,φ6,φ8,φ10,φ12 | 1/8,1/4,3/8,1/2 |