Low Speed Cylinder 10-/11-CM2X-Z/CQSX/CQ2X/CUX
Clean Series/Low-Particle Generation » Air Cylinders
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min piston speed (mm/s) |
---|---|---|---|---|
Air cylinder | 10-CM2X-Z | Double acting | 20, 25, 32, 40 | 1 |
Air cylinder | 11-CM2X-Z | Double acting | 20, 25, 32, 40 | 0.5 |
Compact cylinder | 10-CQSX | Double acting | 20, 25, 32, 40 | 1 |
Compact cylinder | 11-CQSX | Double acting | 12, 16 | 1 |
Compact cylinder | 11-CQSX | Double acting | 20, 25 | 0.5 |
Compact cylinder | 10-CQ2X | Double acting | 32, 40, 50, 63 | 1 |
Compact cylinder | 11-CQ2X | Double acting | 32, 40, 50, 63 | 0.5 |