Intrinsically Safe Explosion-proof System 5-Port Solenoid Valve
51-SY5000/7000/9000
Directional Control Valves » Explosion-Proof Valves
-
・Ex ia ⅡC T5 (Product that has passed equipment certification)
Model certificate number: DEK22.0071X
・3 types of connectors are available: L-type plug connector, L-type plug
connector with cover, With IP65 compliant cable
・You can select from 2 types of barriers at the time of purchase, or you can
select a commercially available barrier.
* It is the customer's responsibility to check the compatibility when a
commercially available barrier is selected.
・Manifold type no.: 51-SS5Y5, 51-SS5Y7
-
2D CAD
Click here for 2D CAD
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Power consumption (W) |
---|---|---|---|---|
51-SY5000 | 2.8 | 0.29 | 0.66 | 0.52 |
51-SY7000 | 4.1 | 0.29 | 1.0 | 0.52 |
51-SY9000 | 9.6 | 0.43 | 2.6 | 0.52 |