Non-contact Gripper XT661
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special PadsEquipment for the Semiconductor Industries » Slit Valve/Transfer
-
・Assists in non-contact workpiece transfer
・Max. workpiece suction distance: 10 mm
・2 types are available:
Cyclone type: High lift: Max. 44 N
Bernoulli type: Amplitude of the workpiece during gripping: ±0.01 mm or less
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)