3-Port 3-Position Valve VEX3
Directional Control Valves » Power Valves-
・The intermediate stopping of cylinders up to ø125 is possible.
・Power consumption: 1 W
・4 Manual override options:
Non-locking push type
Locking slotted type
Push-turn locking slotted type
Push-turn locking lever type
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port 3-Position Valve VEX3
Manual
Series View search result VEX3 View search result 3-Port 3-Position Valve VEX3
DoC/IM
Series View search result VEX3 View search result
Description | Series | Function |
---|---|---|
3-port 3-position valve | VEX3 | Directional control valve |