Reinforced Corrugated Cardboard Specification/Longer Length Reel: FEP Tubing (Fluoropolymer) TH0604-X64
Pneumatic Instrumentation Equipment » Piping Materials-
・Length per roll: 500/250 m
・Operating temperature: 200℃
・Compatible with the Food Sanitation Law.
Series | Tube size Tubing O.D. ×Tubing I.D. | Fluid |
---|---|---|
TH0604-X64 | φ6×φ4 | Air, Water, Inert gas |