WEB Catalog
Product Information »
WEB Catalog
Nylon Tubing T
Products »WEB Catalog » Fittings and Tubing » Tubing
![]() |
・General pneumatic tubing
・Max. operating pressure: 3.0 MPa (T0604, at 20℃) *1 Refer to the catalog for more information on using the product. |
![]() |
Other Data |
---|
Series | Tubing O.D. Metric size |
Tubing O.D. Inch size |
Color | Fluid |
---|---|---|---|---|
T/TIA |
φ4,φ6,φ8,φ10 φ12,φ16 |
φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' |
Black, White, Red, Blue, Yellow, Green |
Air, Water Turbine oil class 1 (ISO VG32)*1 |
Nylon TubingT
Series | Download |
---|---|
T/TIA |
|
Soft Nylon Tubing TS
Products »WEB Catalog » Fittings and Tubing » Tubing
![]() |
・Max. operating pressure: 1.7 MPa (TS0604, at 20℃)
*1 Refer to the catalog for more information on using the product. |
![]() |
Other Data |
---|
Series | Tubing O.D. Metric size |
Tubing O.D. Inch size |
Color | Fluid |
---|---|---|---|---|
TS/TISA |
φ4,φ6,φ8,φ10 φ12,φ16 |
φ1/8'',φ3/16'',φ1/4'' φ3/8'',φ1/2'' |
Black, White, Red, Blue, Yellow, Green |
Air, Water Turbine oil class 1 (ISO VG32)*1 |
Soft Nylon TubingTS
Series | Download |
---|---|
TS/TISA |
|
FR Soft Nylon Tubing TRS
![]() |
・Max. operating pressure: 1.2 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant (Equivalent to UL-94 Standard V-0) |
![]() |
Other Data |
---|
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRS | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Green | Air, Water |
FR Soft Nylon TubingTRS
Series | Download |
---|---|
TRS |
|
FR Double Layer Tubing TRB
![]() |
・Max. operating pressure: 1.0 MPa (at 20℃)
・For use in spatter-generating atmospheres/Flame resistant (Equivalent to UL-94 Standard V-0) |
![]() |
Other Data |
---|
Series | Tubing O.D. | Color | Fluid |
---|---|---|---|
TRB | φ6,φ8,φ10,φ12 | Black, White, Red, Blue, Yellow, Green | Air, Water |
FR Double Layer TubingTRB
Series | Download |
---|---|
TRB |
|
Antistatic Soft Nylon Tubing TAS
![]() |
・Max. operating pressure: 1.2 MPa (at 20℃)
・For preventing static electricity |
![]() |
Other Data |
---|
Series | Tubing O.D. Metric size |
Color | Fluid |
---|---|---|---|
TAS | φ3.2,φ4,φ6,φ8,φ10,φ12 | Black | Air |
Antistatic Soft Nylon TubingTAS
Series | Download |
---|---|
TAS |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: