4-Port Solenoid Valve/Cassette Type Manifold SJ1000/2000/3000/4000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid ValvesEquipment for the Semiconductor Industries » Exhaust Line

Click here to see the catalog for
the 60JD/60GD manifold
(flat ribbon cable/PC wiring compatible type).
-
・Low-profile cassette type with baseless structure
・Takes up minimal space with a body width of 6.5 mm (SJ1000),
7.5 mm (SJ2000), 10 mm (SJ3000A), or 15 mm (SJ4000)
・Allows for the mixed mounting of 5 SJ series valve sizes
・The multi-pin connector makes it easy to add or subtract stations or to
exchange valves.
・One side solenoid
・4-position, dual 3-port specifications are available.
・Manifold type no.: SS5J1, SS5J2, SS5J3, SS5J4
*The EX510 series is to be discontinued. When designing new equipment
and facilities, consider using another series (EX260/EX600) instead
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 4-Port Solenoid Valve/Cassette Type Manifold SJ1000/2000/3000/4000
Manual
Series View search result SJ1000 View search result SJ2000 View search result SJ3000 View search result SJ3000A
Large flow typeView search result SJ4000 View search result 4-Port Solenoid Valve/Cassette Type Manifold SJ1000/2000/3000/4000
DoC/IM
Series View search result SJ1000 View search result SJ2000 View search result SJ3000 View search result SJ3000A
Large flow typeView search result SJ4000 View search result 4-Port Solenoid Valve/Cassette Type Manifold SJ1000/2000/3000/4000
Manifold
Series View search result SJ1000 View search result SJ2000 View search result SJ3000 View search result SJ3000A
Large flow typeSJ4000
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2 → 3/5 (A/B → E) C[dm3/(s・bar)] | Flow rate characteristics 4/2→3/5(A/B→E) b | Flow rate characteristics 4/2→3/5(A/B→E) Cv | Applicable cylinder size Speed: At 100 mm/s | Power consumption (W) |
---|---|---|---|---|---|
SJ1000 | 0.32 | 0.33 | 0.08 | ø32 | 0.55 (Standard) 0.23 (With power-saving circuit) |
SJ2000 | 0.36 | 0.13 | 0.08 | ø40 | 0.55 (Standard) 0.23 (With power-saving circuit) |
SJ3000 | 0.56 | 0.11 | 0.12 | ø50 | 0.4 (Standard) 0.15 (With power-saving circuit) |
SJ3000A Large flow type | 0.76 | 0.19 | 0.21 | ø63 | 0.4 (Standard) 0.15 (With power-saving circuit) |
SJ4000 | 2.61 | 0.20 | 0.68 | ø80 | 0.4 (Standard) 0.15 (With power-saving circuit) |