3-Port Solenoid Valve S070
Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves-
・7 mm wide compact solenoid valve manifold
・Weight of valve alone: 5 g
・Single unit specifications, base mounted manifolds, and body ported manifolds can be selected.
・Manifold type no.: SS073
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Port Solenoid Valve S070
DoC/IM
Series View search result S070 View search result
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics C[dm3/(s・bar)] | Flow rate characteristics b | Flow rate characteristics Cv | Power consumption (W) | Max. operating pressure: MPa |
---|---|---|---|---|---|
S070 | 0.042 0.060 0.042 0.060 0.021 0.042 | 0.27 0.28 0.27 0.28 0.27 0.28 | 0.011 0.016 0.011 0.016 0.006 0.011 | 0.5 0.5 0.35 0.35 0.1(With power saving circuit) 0.1(With power saving circuit) | 0.5 0.3 0.3 0.1 0.3 0.1 |