WEB Catalog

Product Information »  WEB Catalog  » Search result

Flow Sensor PFMV5/PFGV301

Switches/Sensors/Controller » Electronic Flow Switches/Sensors
    ・For suction verification of very small workpieces
    ・Repeatability: ± 2% F.S.
    ・Response speed: 5 ms or less, Withstand pressure: 500 kPa
    ・Grease-free, RoHS compliant
    ・Only 1 voltage monitor is required to cover the complete range.
    ・Related equipment: Suction filter ZFC050 series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Flow Sensor PFMV5/PFGV301
    Manual
    Series View search result
    PFMVView search result
  • Flow Sensor PFMV5/PFGV301
    DoC/IM
    Series View search result
    PFMVView search result
SeriesRated flow range (L/min)
PFMV0.0 to 0.1
0 to 0.5
0 to 1
0 to 3
-0.5 to 0.5
-1 to 1
-3 to 3

Compact Digital Pressure Switch ZSE10(F)/ISE10

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)
Equipment for the Semiconductor Industries » Cooling Water Line
    ・Low profile 9.8 mm
    ・Vertical mounting space reduced to approx. 1/2
     (Compared to ZSE/ISE30A series)
    ・Simultaneous copying is possible for maximum 10 units.
    ・3-step setting
SeriesTypeRated pressure range
ZSE10FCompound pressure-100.0 to 100 kPa
ZSE10Vacuum pressure0.0 to -101.0 kPa
ISE10Positive pressure-0.100 to 1.000 MPa

Go Top