Product Information »
WEB Catalog
IN_PROD_346
» Search result
3-Screen Display Digital Flow Monitor PFG300
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Can measure up to 12,000 L/min
・While checking the measured value, settings are possible.
・Current consumption: 25 mA or less
・NPN/PNP switch function
・Input range selection (for pressure/flow rate)
・Simple 3-step setting
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Applicable Flow Switch |
---|---|
PFG300 | PFMB、PF2MC、PF3A□H |
2-Color Display Digital Flow Switch PFMB
Switches/Sensors/Controller » Electronic Flow Switches/Sensors-
・Dry air, N2
・Grease-free
・Integrated flow adjustment valve
・Compact, Space saving
∗ The PFMB7201 series was discontinued in September 2021.
Please select the PF2M721 series.
Safety Instructions Pressure Switches/Flow Switches/Precautions Flow Switch Series Variations
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Rated flow range (L/min) |
---|---|
PFMB | 5 to 500 10 to 1000 20 to 2000 |
3-Color Display Digital Flow Switch for Large Flow PF3A□H(-L)
Switches/Sensors/Controller » Electronic Flow Switches/SensorsClean Series/Low-Particle Generation » Flow Switch
IO-Link Devices » Digital Flow Switch
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・Applicable fluid: Air, N2, Ar, CO2 [New]
・500 L/4000 L/8000 L types have been added to the modular type. [New]
・The display range has been expanded. (1.5 times the rated flow range)
[New]
・Accumulated pulse conversion value: Select from 4 types based on
the flow range [New]
・Accumulated pulse width: Select a setting between 50 to 100 ms [New]
・A wide range of flow measurement is possible with 1 product.
・Supports the IO-Link communication protocol
▶IO-Link Master
Safety Instructions Pressure Switches/Flow Switches/Precautions
Green Procurement (RoHS) IO-Link Master
Green Procurement (RoHS) IO-Link Master
Series | Type | Rated flow range [L/min] |
---|---|---|
PF3A7□H | Body Ported | 30 to 3000,60 to 6000,120 to 12000 |
PF3A7□H | Modular | 5 to 500,10 to 1000,20 to 2000,40 to 4000,80 to 8000 |