WEB Catalog


Adobe Flash Player(v16 or later) is required to view the catalog.


Products »WEB Catalog » Switches/Sensors/Controller » Electronic Flow Switches/Sensors
Products »WEB Catalog » IO-Link Compatible Products » Digital Flow Switch
![]() |
・Applicable fluid: Air, N2
・Flow range: Max. 12000 L/min ・Flow ratio 100:1 A wide range of flow measurement is possible with 1 product. ・Improved drainage and resistance to foreign matter ・Pressure loss: 75% reduction (20 kPa → 5 kPa) ・Through bore construction ・IO-Link compatible ・Can be connected to the air combination (Modular type) |
Other Data |
---|
Series | Rated flow range (L/min) |
---|---|
PF3A7□H |
10 to 1000 20 to 2000 30 to 3000 60 to 6000 120 to 12000 |
Series | Download |
---|---|
PF3A7□H |
|

* The flow ratio is 20 : 1 for the existing model (PF2A7□H/Large flow type).

The display can be rotated in increments of 90° according to the installation. The display can be reversed for easy operation.

* For the PF3A703H
* 5 L/min for the existing model (PF2A703H/Large flow type)
・ Output operation
・ Simple setting mode
・ Display color
・ Reference condition
・ Response time
・ FUNC output switching function
(Analog output ⇔ External input)
・ Selectable analog output function
・ External input function
・ Forced output function
・ Accumulated value hold
・ Peak/Bottom value display
・ Display OFF mode
・ Setting of security code
・ Key-lock function
・ Reset to the default settings
・ Reversible display mode
・ Zero cut-off function
・ Selection of display on sub screen
・ Analog output free range function
・ Error display function
Flow control is necessary for promoting energy saving in any application. Saving energy starts from numerical control of the flow consumption of equipment and lines and clarification of the purpose and effect.