WEB Catalog
Product Information »
WEB Catalog
M8/M12 Connector PCA/EX9/EX500
Products »WEB Catalog » Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
![]() |
・Communication cable/connector: CC-Link, DeviceNet™, PROFIBUS DP,
EtherNet/IP™, PROFINET, EtherCAT🄬, Ethernet POWERLINK ・Compliant with IEC61076-2-101 and IEC60947-5-2 Standards ・IP67 (IEC60529) ・Field-wireable connectors: No exclusive tools required, Reduction in wiring time ・SPEEDCON: Just insert the connector and make a 180° rotation. |
Other Data |
---|
Series |
---|
PCA |
EX9 |
EX500 |
M8/M12 ConnectorPCA/EX9/EX500
Series | Download |
---|---|
PCA |
|
EX9 |
|
EX500 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: