WEB Catalog

Product Information »  WEB Catalog  » Search result

Electric Actuator/Rod Type, Motor Top/Parallel Type LEY

Electric Actuators/Cylinders » Rod Type/Guide Rod Type
    LEY Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
    ・Long stroke: Max. 500 mm
    ・Direct mounting: 3 directions, Bracket mounting: 3 types
    ・Auto switch can be mounted.
    ・Speed control/Positioning: Max. 64 points
    ・Either positioning or pushing control can be selected.
     It is possible to hold the actuator with the rod pushing on a workpiece, etc.
    ・Positioning repeatability: ±0.02 mm or less
    ・Dust-tight/Water-jet-proof (IP65)

    LEY Series AC Servo Motor
    ・High output motor (100/200/400 W)
    ・Improved high speed transfer ability
    ・High acceleration compatible (5000 mm/s2)
    ・Pulse input type
    ・With internal absolute encoder
    ・Positioning repeatability: ±0.02 mm or less
    ・Dust-tight/Water-jet-proof (IP65 equivalent)
    ・Motorless specification is available.  Click here for details
    ・Compatible drivers: Click here for LECSS-TLECY□
SpecificationModelStroke
(mm)
Pushing force
(N)
Speed
(mm/s)
Screw lead
(mm)
Step motor
(Servo/24 VDC)
LEY1630 to 300Max. 141Max. 5002.5,5,10
Step motor
(Servo/24 VDC)
LEY2530 to 400Max. 452Max. 5003,6,12
Step motor
(Servo/24 VDC)
LEY3230 to 500Max. 707Max. 5004,8,16
Step motor
(Servo/24 VDC)
LEY4030 to 500Max. 1058Max. 3004,8,16
Servo motor
(24 VDC)
LEY16A30 to 300Max. 111Max. 5002.5,5,10
Servo motor
(24 VDC)
LEY25A30 to 400Max. 130Max. 5003,6,12
AC servo motorLEY25□S30 to 400Max. 485Max. 9003,6,12
AC servo motorLEY32□S30 to 500Max. 588Max. 12005,10,20
AC servo motorLEY63□S100 to 800Max. 3343Max. 10005 (2.86),5,10,20
AC servo motorLEY100100 to 1000MAX.12000MAX.5002,3.3,10

Go Top