Electric Actuator/Slider Type High Rigidity Guide LEKFS
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Slider Type
-
・Circular arc grooves allow for high rigidity and high precision.
・Moment resistance improved by up to 61%
・Table displacement reduced by up to 50%
・With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of
the power supply.
Reduced maintenance (No need to manage or replace batteries)
・Positioning repeatability: ±0.01 mm
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Electric Actuator/Slider Type High Rigidity Guide LEKFS
Manual
Model View search result LEKFS16 View search result LEKFS25 View search result LEKFS32 View search result LEKFS40 View search result LEKFS25 View search result LEKFS32 View search result LEKFS40 View search result
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEKFS16 | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Battery-less absolute (Step motor/24 VDC) | LEKFS25 | 50 to 800 | Max. 30 | Max. 1100 | 8,12,20 |
Battery-less absolute (Step motor/24 VDC) | LEKFS32 | 50 to 1000 | Max. 50 | Max. 1200 | 8,16,24 |
Battery-less absolute (Step motor/24 VDC) | LEKFS40 | 50 to 1200 | Max. 65 | Max. 1200 | 10,20,30 |
AC Servo Motor | LEKFS25 | 50 to 800 | MAX.20 | MAX.1500 | 6,12,20 |
AC Servo Motor | LEKFS32 | 50 to 1000 | MAX.45 | MAX.1500 | 8,16,24 |
AC Servo Motor | LEKFS40 | 150 to 1200 | MAX.60 | MAX.1500 | 10,20,30 |