Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Battery-less Absolute Encoder Type
Electric Actuator/Slider Type, Belt Drive LEFB
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Restart from the last stop position is possible.
・Easy operation restart after recovery of the power supply
The position information is held by the encoder even when the power supply is turned off.
A return to origin operation is not necessary when the power supply is recovered.
・No battery is installed. Reduced maintenance
No battery is used to store the position information.
There is no need to manage spare batteries or replacement maintenance.
・Max. stroke: 2000 mm
・Max. speed: 2000 mm/s
・Positioning repeatability: ±0.08 mm
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Equivalent lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEFB16 | 300 to 1000 | 1 | 48 to 1100 | 48 |
Battery-less absolute (Step motor/24 VDC) | LEFB25 | 300 to 2000 | 10 | 48 to 1400 | 48 |
Battery-less absolute (Step motor/24 VDC) | LEFB32 | 300 to 2000 | 19 | 48 to 1500 | 48 |