WEB Catalog

Product Information »  WEB Catalog  » Search result

Compact 5-Port Solenoid Valve/Plug-in Type JSY1000/3000/5000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
Equipment for the Semiconductor Industries » Exhaust Line
    ・Spacer type ejector for JSY1000 with additional high-noise reduction
     silencer [New]
    ・Size reduction has been made possible thanks to a flow increase
     This allows for space saving, weight reduction, and a large flow rate.
    ・Power consumption: 0.1 W (With power-saving circuit), 0.4 W (Standard)
    ・Connector type manifold
    ・A 4-position dual 3-port valve is available
    ・Manifold Type no.: JJ5SY1, JJ5SY3, JJ5SY5
    ・Can be connected with the ZK2 series vacuum unit
SeriesFlow rate characteristics
4/2→3/5(A/B→E)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→3/5(A/B→E)
b
Applicable
cylinder size
Power
consumption
(W)
JSY10000.910.48φ400.2 (With power-saving circuit)
JSY30002.770.27φ500.4 (Standard)
0.1 (With power-saving circuit)
JSY50006.590.22φ800.4 (Standard)
0.1 (With power-saving circuit)

Go Top