Compact Type Parallel Style Air Gripper JMHZ2
Rotary Actuators/Air Grippers » Parallel Type Air Grippers-
・A single acting type has been added. [New]
・Made-to-order options have been added:
With positioning pins on the lateral mounting surface, Lateral auto switch mounting [New]
・Downsizing is possible without changes to the gripping point range. (ø20→ø16)
Overall length: Max. 21.7 mm shorter (102.7 mm→81 mm)
Thickness: Max. 7.6 mm shorter (33.6 mm→26 mm)
Weight: Max. 180 g lighter (420 g→240 g)
・High rigidity and precision are achieved by integrating the guide and finger.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Compact Type Parallel Style Air Gripper JMHZ2
Manual
Type Series View search result Compact type JMHZ2 View search result
Safety Instructions Air Grippers/Precautions Auto Switches/Precautions
Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Air Grippers Series Variations/Model Selection Green Procurement (RoHS)
Type | Series | Cylinder bore size (mm) |
---|---|---|
Compact type | JMHZ2 | 8,12,16,20 |