Ionizer IZS31
Static Neutralization Equipment » Static Neutralization Equipment Ionizer Bar Type
-
・Static neutralization time: 0.3 sec
・Select from 3 types of sensors.
・Rapid neutralization of static electricity by a feedback sensor
・Offset voltage control by an auto balance sensor
・High precision type: Accurately controls the offset voltage of the work position
・Body attachment type: Can be used while attached to the ionizer body by
detecting the earth return current
・The cartridge can be selected according to the application.
・The high-speed static neutralization type focuses on the speed of static neutralization.
・The low maintenance type improves the maintenance cycle.
-
2D CAD
Click here for 2D CAD Ionizer IZS31
Manual
Series View search result IZS31 View search result Ionizer IZS31
DoC/IM
Series View search result IZS31 View search result
Series | Ion generation method | Ion balance |
---|---|---|
IZS31 | Corona discharge type | ±30 V (Stainless steel electrode needle : ±100 V) |