-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Fan Type Ionizer IZF
![]() |
・Thinnest: 40 mm thick
・Fastest: Rapid static neutralization 0.5 seconds ・Offset voltage (Ion balance): ±5 V ・Stable static neutralization performance, Easier maintenance Series |
Other Data |
---|
Series | Max. air flow | Ion generation method | Offset voltage (Ion balance) |
---|---|---|---|
IZF10 | 0.46m3/min, 0.66m3/min, 0.80m3/min | Corona discharge type | ±13V |
IZF21 | 1.8m3/min | Corona discharge type | ±5V |
IZF31 | 4.4m3/min | Corona discharge type | ±5V |
Fan Type IonizerIZF
Series | Download |
---|---|
IZF10 |
|
IZF21 |
|
IZF31 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: