Wide Angle Blow Nozzle IN-225
Air Blowing Equipment » Air Blowing Equipment-
・ Capable of spraying a wide area with fluid
Spray angle: Approx. 100°
Series | Type | Nozzle size |
---|---|---|
IN-225-1054 | Nozzle with male thread | φ6 equivalent |
IN-225-1056 IN-225-1057 IN-225-1059 | Nozzle with self-align fitting | φ6 equivalent |
IN-225-1104 | Pivot nozzle with male thread | φ6 equivalent |