Thermo-chiller/Basic Type HRSE
Temperature Control Equipment » Thermo-Chillers (Circulating Fluid Temperature Controllers) Standard Type/Basic Type-
・Complete with energy-saving triple control!
Reduces power consumption by 33%
・Compact and lightweight: 32 kg (100 VAC)
・Maintenance-free: Magnet pump
・Low-noise design: 55 dB (A)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Thermo-chiller/Basic Type HRSE
Manual
Series View search result HRSE View search result Thermo-chiller/Basic Type HRSE
DoC
Series View search result HRSE View search result
Safety Instructions Temperature Control Equipment/Precautions Features/Series Variations
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Technical Data Temperature Control Equipment Warranty Green Procurement (RoHS)
Series | Set temperature range | Cooling capacity | Temperature stability | Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRSE | 10 to 30℃ | 1.2 kW 1.6 kW 2.2 kW (60 Hz) | ±2.0℃ | Air-cooled refrigeration | Tap water Ethylene glycol aqueous solution (15%) |