Metering Valve with Silencer ASN2
Flow Control Equipment » Related Equipment
-
・Superior sound reducing performance (Over 20 dB at max. flow rate)
・Can be directly mounted on the exhaust port of a solenoid valve
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Metering Valve with Silencer ASN2
Manual
Type Series View search result Metering valve with silencer ASN2 View search result
Type | Series | Port size |
---|---|---|
Metering valve with silencer | ASN2 | M5 to 1/2 |