-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Metal Speed Controller with One-touch Fitting ASB
![]() |
・Improved environmental resistance with the all metal exterior
・For use in environments with welding spatter, dust, ultraviolet, etc. ・Improved installability More space beneath the tube. Easier installation/removal of the tube ・Lightweight: Approx. 28% reduction (* 54 g → 39 g) |
Other Data |
---|
Type | Series | Port size in the cylinder side |
Applicable tubing O.D. Metric size |
Applicable tubing O.D. Inch size |
---|---|---|---|---|
All metal exterior elbow type |
ASB□2□1-□□-F One-touch fitting type |
M5×0.8,R1/8, 1/4,3/8,1/2 |
φ4 to φ12 | φ5/32'' to φ1/2'' |
All metal exterior elbow type |
ASB□2□0-□□-F Female thread type |
M5×0.8,R1/8, 1/4,3/8,1/2 |
- | - |
Metal Speed Controller with One-touch FittingASB
Type | Series | Download |
---|---|---|
All metal exterior elbow type | ASB□2□1-□□-F One-touch fitting type |
|
All metal exterior elbow type | ASB□2□0-□□-F Female thread type |
|

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: