Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Elbow Type (Metal Body) AS
Flow Control Equipment » Speed Controllers Special Environments-
・Uses flame resistant resin as standard. (Equivalent to UL-94 Standard V-0)
・Available with a restrictor (Made to order: -X214, -X21)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Elbow type (Metal body) | AS12□1 to 42□1F | M5 to 1/2 | φ4 to φ12 | - |
All metal exterior elbow type | AS12□1 to 42□1F | M5 to 1/2 | φ4 to φ12 | - |