Stainless Steel Type Speed Controller with Indicator/In-line Type
AS-FSG
Flow Control Equipment » Speed Controllers Special Environments-
・Stainless steel type
・The numerical indication of knob rotations for flow rate reduces flow setting time and setting errors.
Flow rate can be controlled numerically with the indicator window.
4 indicator window directions are available.
・Larger push-lock type knob
・Improved reproducibility of flow rate
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
In-line type Stainless steel type | AS1002FSG to AS4002FSG | - | φ3.2 to φ12 | φ1/8'' to φ1/2'' |