Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Gripper for Collaborative Robots
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
- Switches/Sensors/Controller
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
Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK
Air Preparation Equipment » Air Preparation Filters-
・Modular connection type
・Compressed air purity class: ISO 8573
・Face-to-face and depth dimensions reduced by 30%
・Weight reduced by 50%
AFF/AM□20: 0.19 kg (Existing model: 0.38 kg)
・Flow capacity increased by 50%
・No tools are required.
Easy replacement of the element
・Transparent bowl guard (2-layer construction)
・Color-identifiable elements
・With element service indicator
・With clogging switch/With element service indicator
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMKManual
Type Series View search result Line filter AFF View search result Mist separator AM View search result Micro mist separator AMD View search result Activated carbon filter AMK View search result
Safety Instructions Air Preparation Equipment/Precautions Selection/Technical Data Green Procurement (RoHS)
Type | Series | Filtration (μm) | Oil mist concentration on the outlet side | Air flow (L/min[ANR]) | Port size |
---|---|---|---|---|---|
Line filter | AFF | 1.0 (Filtration efficiency: 99%) | - | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Mist separator | AM | 0.1 (Filtration efficiency: 99%) | 1 (≈ 0.8 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Micro mist separator | AMD | 0.01 (Filtration efficiency: 99.9%) | 0.1 (≈ 0.08 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |
Activated carbon filter | AMK | - | 0.003 (≈ 0.0025 ppm) or less | 300 to 3700 | 1/8, 1/4, 3/8, 1/2, 3/4, 1 |